
Warranty & Service
145B4063
Akva Lux II TDP RENO Eco Typ1SS HEX K
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B4063
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Akva Lux II TDP RENO Eco Typ1SS HEX K |
| DG Indicator Profile | Contains Gas |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2+P |
| Material Description | Akva Lux II TDP RENO Eco Typ1SS HEX K |
| Mixing circuit - control | Thermostat |
Characteristic | Value |
|---|---|
| Pressure nominal primary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428524858 |
| Proposition 65 | Cancer and Reproductive Harm |