
Electronic component, Control/Communication panel
120Z0689
LIV Control board - Module B plus
120Z0689
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | LIV Control board - Module B plus |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electronic component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Module B Plus(6914012P01) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electronic component |
| Product Type | Control/Communication panel |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.143 Kilogram |
| Net weight | 0.129 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.475 Cubic decimeter |
| EAN/UPC | 5702424676698 |