BOCK, Tank
097B03454
Bock Condensing Units Accessories & Spare parts, Bracket f.oil separator, Legacy BOCK ID: 03454
097B03454
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Bracket f.oil separator |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 03454 |
| Material Description | Bracket f.oil separator |
| Product group | Bock Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890523 |