
SONO 1500 CT
087-8124
SONO1500CT HE Qp40 300 DN80 PN25 FL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
087-8124
Product specifications
Characteristic | Value |
|---|---|
| Ambient class | E1 / M1 |
| Ambient humidity [% RH] [Max] | 95 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval standard | GOST |
| Cable length between calculator and flow sensor [m] | 2.5 m |
| Connection Size | DN 80 |
| Connection types | Flange |
| Description | SONO1500CT HE Qp40 300 DN80 PN25 FL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 80 mm |
| Flow measuring principle | Ultrasonic |
| Flow rate [m³/h] | 40.00 m³/h |
| Flow rate [m³/h] [Max] | 80.00 m³/h |
Characteristic | Value |
|---|---|
| Flow rate [m³/h] [Min] | 0.40 m³/h |
| Flow rate starting [l/h] | 80.0 L/h |
| Material Description | SONO1500CT HE Qp40 300 DN80 PN25 FL |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | 5 °C |
| Permissible media | Water (AGFW FW510) |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SONO 1500 CT |
| Protection class flow sensor | IP54 |
| Pulse value volume [l/pulse] | 100.0 l/pulse |
| Storage temperature [°C] [Max] | 55 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | not relevant/external |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.407 Kilogram |
| Net weight | 12.407 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 29.36 Liter |
| EAN/UPC | 5710104060866 |