
Electron. control accessories, DEL - EKA 153,Thermometer, I-Pack
084B8661
DEL - EKA 153,Thermometer, I-Pack, Packing format: Industrial pack, Quantity per packing format: 24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 084B8654
084B8661
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Thermometer |
| Further information | Temp. Monitoring |
| Identical product | 084B8561 |
| Material Description | DEL - EKA 153,Thermometer, I-Pack |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Thermometer |
| Product Type | Accessory |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Type designation | EKA 153 |
| Used for product | EKC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.123 Liter |
| EAN/UPC | 5702428431538 |