
Pack controller, AK-PC 772
080Z0200
Function: Pack w. Booster, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080Z0201
080Z0200
Product specifications
Characteristic | Value |
|---|---|
| Addit. thermostats inputs max. | 1 pc |
| Addit.press.switche inputs max | 1 pc |
| Additional alarm inputs max. | 10 pc |
| Additional analog inputs max. | 1 pc |
| Analog inputs (AI) [pc] | 11 pc |
| Application area | Capacity control |
| Approval | C-TICKCEEACLLC CDC TYSKcURus |
| Capacity control input | Pressure |
| Capacity control mode | PI |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | LON RS485RS232 |
| Compressor capacity mode | Step/ Speed |
| Condenser control type | Temperature |
| Controller type | Pack Controller |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital outputs (DO) [pc] | 8 pc |
| Display - option | AK-MMIEKA 163BEKA 164BEKA 166 |
| Display on front | No |
| EU RoHS compliance | Out of scope |
| Fan capacity control | Step/ Speed |
| Fan control mode | PI |
| Frequency [Hz] | 50/60 Hz |
| Function | Pack w. Booster |
Characteristic | Value |
|---|---|
| Further information | CO2/ CO2 |
| I/O connectors max. | 120 pc |
| Material Description | DEL - AK-PC 772, Pack Controller |
| No.of compr. safty signals max | 6 pc |
| No.of extention modules max. | 11 pc |
| Number of Compressors max. | 5 pc |
| Number of fans max. | 4 pc |
| Oil management | Equalisation |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Single pack |
| Power consumption [VA] | 8.0 VA |
| Product features | CO2 compliantCondenser error monitoringExternal comm. includedHeat recovery functionLoad sheddingNight setbackP0 optimizationPump controlThree way valve control |
| Product group | Compressor/condenser control |
| Product Language | CzechDanishDutchEnglishFinnishFrenchGermanItalianPolishPortugueseRussianSpanish |
| Product line | Electronic Controllers and Services |
| Product name | Pack controller |
| Product Type | AK-PC 772 |
| Programming tools | AK-ST 500 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.941 Kilogram |
| Net weight | 0.645 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428838108 |