
I/O module, AK-XM 208C
080X0023
Function: 8AI, 4 Stepper out, Controller type: Extension Module, Packing format: Multi pack, Quantity per packing format: 12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080Z0023
080X0023
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 8 pc |
| Application area | Stepper motor valve |
| Approval | C-TICKCELLC CDC TYSKcURus |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Controller type | Extension Module |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | No |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Function | 8AI, 4 Stepper out |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | DEL - AK-XM 208C, Contr. 8AI & 4 Stepper |
| Packing format | Multi pack |
| Power consumption [VA] | 13.0 VA |
| Product accessories | Electron. control accessories |
| Product group | I/O and communication modules |
| Product line | Electronic Controllers and Services |
| Product name | I/O module |
| Product Type | AK-XM 208C |
| Quantity per packing format | 12 pc |
| Serviceable | No |
| Supply voltage [V] DC | 24 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.599 Kilogram |
| Net weight | 0.49 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.283 Liter |
| EAN/UPC | 5715162711675 |