
Cable, ETP
077F8511
Used for product: ETP R1; ETC 1H
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
077F8511
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 19.69 in |
| Cable length [m] | 0.500 m |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Cable for display |
| Material Description | DEL Cable for remote display 0.5m |
| Number of terminals [pcs] | 3 pc |
Characteristic | Value |
|---|---|
| Other RoHS documentation | EAEU RoHS |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | ETP |
| Quantity per packing format | 144 pc |
| REACH Candidate List substances | No |
| Terminals connector | RAST2.5 Edge connector |
| Used for product | ETC 1HETP R1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.024 Kilogram |
| Volume | 0.164 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428414036 |
| Proposition 65 | No significant risk |