
AVTQ
003L3026
AVTQ-MEMBR.GEH.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
003L3026
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Contains batteries | No |
| Description | AVTQ-MEMBR.GEH. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Flow actuator |
Characteristic | Value |
|---|---|
| Material Description | AVTQ-MEMBR.GEH. |
| Product group | Actuators - Temperature |
| Product line | District Energy Controls |
| Product Type | AVTQ |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.59 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.59 Kilogram |