
Substations, DSP MOD@, Heating controller name: ECL 310
200B0001
DSP1-MOD@-IB025-025-0000-ML-FR-PN16-0062, 62 kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C
200B0001
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Approval standard | CE |
| Category name | Indirect heating substations |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Top |
| Connection direction secondary | Top |
| Contains batteries | No |
| Cover material | Without |
| Cover option | No |
| Depth without cover [mm] | 790 mm |
| Description | DSP1-MOD@-IB025-025-0000-ML-FR-PN16-0062, 62 kW, ECL310, Lacroix Sofrel, Distech, 16 bar, 110°C |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | Thread |
| DH pipe size | DN25 |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 1.80 m³/h |
| Flow secondary [m3/h] [Max] | 2.71 m³/h |
| HE connection size | 1" |
Characteristic | Value |
|---|---|
| HE connection type | Thread |
| HE pipe size | DN25 |
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Heating HEX type | XB12 |
| Height without cover [mm] | 1640 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazed/gasketed material | Brazed copper |
| Insulation material | PU Hard Foam |
| Manufacturer's name | Danfoss |
| Material Description | DSP1-MOD@-IB025-025-0000-ML-FR-PN16-0062 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 16 bar |
| Product group | Substations |
| Product line | Heavy Duty Stations |
| Product Type | DSP MOD@ |
| Sensor type heatmeter | pocket 6mm |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width without cover [mm] | 2020 mm |
General specifications
Characteristic | Value |
|---|---|
| Volume | 2449.553 Liter |