
S 22 (A266), M50, Heating controller name: ECL 310 / A266, DHW controller name: ECL 310 / A266
145G4415
Product Type: S 22 (A266), M50, 10 bar, 110 °C, ECL 310 / A266, VM2 15, AMV 10, VM2 20, AMV 30
145G4415
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Depth with cover [mm] | 400 mm |
| Depth without cover [mm] | 370 mm |
| Description | S22 (35) XB37M50, ECL310/A266 ISO mK Std |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 1" |
| DH connection type | Internal thread |
| DH pipe size | Ø22 |
| DHW Actuator | AMV 30 |
| DHW circulation | Yes |
| DHW connection size | 1" |
| DHW connection type | Internal thread |
| DHW Control type | Electronic |
| DHW Control valve | VM2 20 |
| DHW control valve kvs value [m3/h] | 4.00 m³/h |
| DHW controller name | ECL 310 / A266 |
| DHW HEX type | XB37M-1 50 |
| DHW pipe size | Ø22 |
| Differential pressure controller | AVP-F |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 1" |
Characteristic | Value |
|---|---|
| HE connection type | Internal thread |
| HE pipe size | Ø22 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic |
| Heating Control valve | VM2 15 |
| Heating control valve kvs value [m³/h] | 2.50 m³/h |
| Heating controller name | ECL 310 / A266 |
| Heating pump brand | Wilo |
| Heating pump type | Para 15-130/6-43/SC-12 |
| Height with cover [mm] | 1037 mm |
| Height without cover [mm] | 1037 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | S22 (35) XB37M50, ECL310/A266 ISO mK Std |
| Material Description (Short Te | S 22, M50, ECL 310/A266, Std. (35) |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | S 22 (A266) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | M50 |
| Supply temperature construction [˚C] | 110 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width with cover [mm] | 600 mm |
| Width without cover [mm] | 545 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 52 Kilogram |
| Net weight | 50 Kilogram |
| Volume | 390.142 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162519653 |
| Proposition 65 | Cancer and Reproductive Harm |