UnoFloor accessories
088X3982
UnoFloor Watertight pipe grommet 10pcs
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for distribution systems
088X3982
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | UnoFloor Watertight pipe grommet 10pcs |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | UnoFloor Watertight pipe grommet 10pcs |
| Pressure nominal primary [bar] | 6 bar |
Characteristic | Value |
|---|---|
| Product group | UnoFloors |
| Product line | Subsystems |
| Product Type | UnoFloor accessories |
| Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424689612 |