
230V Room thermostats
Product types shown: 5

BasicPlus2
Danfoss BasicPlus2 Room Thermostats are designed for precise room temperature control in water-based floor heating systems. By maintaining the temperature according to the user’s preference, they ensure optimal thermal comfort while delivering significant energy savings. Available in dial, display, and programmable display versions, these thermostats combine ease of use with advanced control features to protect floors, prevent frost damage, and enhance heating efficiency.

Danfoss Icon™ Dial Room Thermostats, 230V
Danfoss Icon™ is a range of flush and surface mounted room thermostats for hydronic floor heating applications.
Danfoss Icon™ Dial is mains powered and can be used as a stand-alone thermostat or in combination with Wiring Centers.
The thermostat uses a relay output and can control up to 5 thermal actuators.
The user can set the desired room temperature with the dial, in a range from 5 to 30 degrees.
The dial can be removed, allowing limitation pins to be used to limit the setpoint range.
Danfoss Icon™ Display Room Thermostat, 230 V
Danfoss Icon™ is a range of flush and surface mounted room thermostats for hydronic floor heating applications.
Danfoss Icon™ Display is mains powered and can be used as a stand-alone thermostat or in combination with Wiring Centers.
The thermostat uses a triac output and can control up to 5 thermal actuators.
The user can set the desired room temperature via the touch user interface and read the measured room temperature.
The thermostat uses a “touch on glass” interface with a shine through display. The display is “OFF” in normal operation.
Danfoss Icon™ Programmable Room Thermostats, 230V
Danfoss Icon™ is a range of flush and surface mounted room thermostats for hydronic floor heating applications.
Danfoss Icon™ Programmable is mains powered and can be used as a stand-alone thermostat or in combination with Wiring Center.
The thermostat uses a triac output and can control up to 5 thermal actuators.
The user can choose between 7 pre-defined heating schedules. A schedule can be temporarily overrided by using the three mode keys.
The thermostat can also operature without scheduling (constant room temperature setpoint).
The thermostat uses forecast (adaptive learning).
The thermostat uses a “touch on glass” interface with a shine through display. The display is “OFF” in normal operation.