
Energy meters, SonoMeter 30, qp [m³/h]: 6, Heating and cooling, mains, RS485 ModBus
187F7041
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
Recommended replacement: 187F2684
187F7041
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.019 |
| 1 Primary battery weight Kg | 0.019 |
| Accuracy standard | Class 2 to EN1434 |
| Application | Heating and cooling |
| Battery qty | 1 |
| Battery type or Name | AA Lithium (ER14505) |
| China RoHS compliance | Out of scope |
| Connection size | 1 1/4" |
| Contains batteries | Yes |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Dynamic range | 1:100 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Energy unit | kWh |
| EU RoHS compliance | Out of scope |
| Flow measuring principle | Ultrasonic |
| In scope of WEEE | Yes |
| Installation | Return |
| Integrated communication | 2 Pulse inputs/outputs |
Characteristic | Value |
|---|---|
| Interface module slot 1 | RS485 ModBus |
| Material Description | SONO30 DN25 qp6.0 260 R HC 24V RS-485 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 5 °C |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 6.0 m³/h |
| qs [m³/h] | 12.0 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f1245927-0732-4fe6-8dbd-60859e22c197 |
| SCIP dossier product name | Sonometer 30 DN15-100 |
| Supply voltage [V] AC | 24 V |
| Supply voltage type | mains |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensors cable length [m] | 2.0 m |
| Temperature sensors type | Pt 500 |
| Weight per battery | 19 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.658 Kilogram |
| Net weight | 3.182 Kilogram |
| Volume | 8.007 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424496401 |
| Proposition 65 | Cancer and Reproductive Harm |