
ECtemp ECO Heat
088L0451
ECtemp ECO Heat, white
088L0451
Product specifications
Characteristic | Value |
|---|---|
| Application | Floor heating |
| CE mark | No |
| Colour | White |
| Compatible foreign sensor type | Yes |
| Compatible frame system | No |
| Contains batteries | No |
| Description | ECtemp ECO Heat, white |
| DG Indicator Profile | Not relevant for dangerous goods |
| DIN mounting | No |
| Display (Yes/No) | Yes |
| Display type | LED |
| Element IP Class | 20 |
| Frost protection [°C] | 5 °C |
| Height [mm] | 86 mm |
Characteristic | Value |
|---|---|
| Material Description | ECtemp ECO Heat, white |
| Product group | Thermostats |
| Product line | Electric Heating |
| Product Type | ECtemp ECO Heat |
| Regulation type | Hysteresis |
| Resistive load max [A] | 16 |
| Sensor type | Room + Floor |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 250 V |
| Supply voltage [V] AC [min] | 85 V |
| Thermostat IP Class | 20 |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
| Width [mm] | 86.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 251 Gram |
| Net weight | 204 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.595 Liter |
| EAN/UPC | 5703466252161 |