BOCK, Compression component, Pin
097B81735
Compressors spare parts, Set-threaded pin, Legacy BOCK ID: 81735
097B81735
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HG22HG22 CO2HG34HG34 CO2HG34 CO2 THG34-2HG44HG46 CO2 THG56HG66 |
| Contains batteries | No |
| Description | Set-threaded pin |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81735 |
| Material Description | Set-threaded pin |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21 Gram |
| Net weight | 21 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162546659 |