
BOCK, Motor component, Kit
097B81635
Compressors spare parts, Set-switching repeater EX i, Legacy BOCK ID: 81635
097B81635
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66 |
| Contains batteries | No |
| Description | Set-switching repeater EX i |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81635 |
| Material Description | Set-switching repeater EX i |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Kilogram |
| Net weight | 1.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547465 |