BOCK, Connector, Gasket
097B81555
Compressors spare parts, Set-Gaskets, Legacy BOCK ID: 81555
097B81555
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HG22HG22 CO2 |
| Contains batteries | No |
| Description | Set-Gaskets |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81555 |
| Material Description | Set-Gaskets |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 170 Gram |
| Net weight | 170 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548134 |