
BOCK, Electrical component, Temperature sensor
097B81245
Compressors spare parts, Set-therm prot.th.1/8"NPTF *EX, Legacy BOCK ID: 81245
097B81245
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG88 |
| Contains batteries | No |
| Description | Set-therm prot.th.1/8"NPTF *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81245 |
| Material Description | Set-therm prot.th.1/8"NPTF *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 91 Gram |
| Net weight | 91 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550656 |