BOCK, Connector, Valve
097B81111
Compressors spare parts, Set-solen.coil 230V AC 50/60Hz, Legacy BOCK ID: 81111
097B81111
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76F88HG66HG88 |
| Contains batteries | No |
| Description | Set-solen.coil 230V AC 50/60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81111 |
Characteristic | Value |
|---|---|
| Material Description | Set-solen.coil 230V AC 50/60Hz |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 449 Gram |
| Net weight | 449 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551592 |