BOCK, Bearing component, Crankshaft
097B81098
Compressors spare parts, Legacy BOCK ID: 81098
097B81098
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG46 CO2 T |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81098 |
Characteristic | Value |
|---|---|
| Material Description | Set-crankshaft 46 stroke |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.75 Kilogram |
| Net weight | 9.75 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255016755 |