BOCK, Frequency converter, Terminal
097B50069
Compressors spare parts, Hand terminal f.EFC, Legacy BOCK ID: 50069
097B50069
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Hand terminal f.EFC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50069 |
Characteristic | Value |
|---|---|
| Material Description | Hand terminal f.EFC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Frequency converter |
| Product Type | Terminal |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 220 Gram |
| Net weight | 220 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162562482 |