BOCK, Electrical component, Connection bridge
097B06258
Compressors spare parts, Bridge electric connection, Legacy BOCK ID: 06258
097B06258
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA22HA34HG12HG12 CO2HG12 CO2 LTHG12 CO2 THG22HG22 AHG22 CO2HG24 CO2 LTHG24 CO2 THG34HG34 AHG34 CO2HG34-2HG34-2 A |
| Contains batteries | No |
| Description | Bridge electric connection |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06258 |
Characteristic | Value |
|---|---|
| Material Description | Bridge electric connection |
| material of component | CUZn |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Connection bridge |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588826 |