BOCK, Housing, Cylinder cover
097B04083
Compressors spare parts, Cylinder cover, Legacy BOCK ID: 04083
097B04083
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2F2 |
| Contains batteries | No |
| Description | Cylinder cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04083 |
| Material Description | Cylinder cover |
Characteristic | Value |
|---|---|
| material no. of component | 0.6025 |
| material of component | GJL-250 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
| type of component | cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891186 |