BOCK, Housing, Base plate
097B04034
Compressors spare parts, Base plate h=42.0, Legacy BOCK ID: 04034
097B04034
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM2F2 |
| Contains batteries | No |
| Description | Base plate h=42.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04034 |
Characteristic | Value |
|---|---|
| Material Description | Base plate h=42.0 |
| material no. of component | 0.6025 |
| material of component | GJL-250 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Base plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.98 Kilogram |
| Net weight | 1.98 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890363 |