BOCK, Insulation, Plate
097B01350
Compressors spare parts, Legacy BOCK ID: 01350
097B01350
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HGZ66HGZ7 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 01350 |
Characteristic | Value |
|---|---|
| Material Description | INSULATING PLATE 16 MM THICK |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Insulation |
| Product Type | Plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 865 Gram |
| Net weight | 865 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255120650 |