BOCK, Connector, Hose
097B01333
Compressors spare parts, Legacy BOCK ID: 01333
097B01333
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F14 NH3FK30FK40FK50 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 01333 |
Characteristic | Value |
|---|---|
| Material Description | Silicon hose 4x1,5 mm/280lg |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Hose |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162967775 |