
SGH 22s, Sight glass, Solder, ODF, 22 mm, Solder, ODM, 22 mm
014-1796
Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODM, Outlet size [mm]: 22, Packing format: Industrial pack, Quantity per packing format: 54
014-1796
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Green: max moist con@25 °C | R410A: 66 ppm |
| Green: max moist con@43 °C | R410A: 135 ppm |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 7/8 in |
| Inlet size [mm] | 22.00 mm |
| Material Description | SGH 22s Sight Glass I/54 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
| Moisture indicator | N indicator |
| Outlet connection type | Solder, ODM |
| Outlet size [in] | 7/8 in |
| Outlet size [mm] | 22.00 mm |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SGH 22s |
| Quantity per packing format | 54 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R410A |
| SCIP dossier no. | 967c0700-c0a7-4862-a521-6146e31f5313 |
| SCIP dossier product name | SG & SGP with indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| Yellow: min moist con@25 °C | R410A: 266 ppm |
| Yellow: min moist con@43 °C | R410A: 540 ppm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.357 Kilogram |
| Net weight | 0.249 Kilogram |
| Volume | 0.417 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428289214 |
| Proposition 65 | Cancer and Reproductive Harm |