
Optyma™, OP-HGM144D20Q
115F0058
Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 230/3/60
115F0058
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 13980 m³/h |
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | MT144-3 |
| Compressor power supply [V] | 230/3/60 |
| Condenser type | Q8 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HGM144D20Q |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | Q |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 60Hz [A] | 3.50 A |
| Fan diameter [mm] | 600 mm |
| Fan power consumption @ 50Hz [W] | 500 W |
| Fan power consumption @ 60Hz [W] | 600 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Low value of voltage range at 60Hz [V] | 200 V |
| Material Description | CONDENSING UNIT HGM144D20Q |
| MBP Cooling capacity [kW] (R22) | 21.84 kW |
| MBP Cooling capacity range [kW] (R22) | 17.3 to 24 kW |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-HGM144D20Q |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ D20 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R22 |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Version | D20 |
| VersionDescription | D20 : Optyma Commercial and/ or Slim Pack - Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 248 Kilogram |
| Net weight | 230 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 974.4 Liter |
| Proposition 65 | Cancer and Reproductive Harm |