
Optyma™, OP-MGZE048MTA06D
114X8008
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R134a, Compressor power supply [V]: 400/3/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114X8008
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ028-4 |
| Compressor power supply [V] | 400/3/50 |
| Condenser type | E3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MGZE048MTA06D |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | D |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 50Hz [A] | 0.30 A |
| Fan power consumption @ 50Hz [W] | 132 W |
| Fan power supply [V/Ph/Hz] | 400/3/50 |
| Frequency [Hz] | 50/60 Hz |
| High value of nominal voltage at 50Hz [V] | 415 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| Liquid line connection [in] | 3/8 in |
| Low value of nominal voltage at 50Hz [V] | 380 V |
Characteristic | Value |
|---|---|
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Material Description | OP-MGZE048MTA06D (MTZ28-440V BLU) |
| Model number | OP-MGZE048MTA06D |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 3 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A06 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
| Refrigerants | R134aR404AR407CR507A |
| SCIP dossier no. | 6c56ccb1-c9e9-47d9-9489-6e9fd09c9929 |
| SCIP dossier product name | OPTYMA SPARE-11 |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 1/2 in |
| Technology | Reciprocating |
| Version | A06 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50 Kilogram |
| Net weight | 45 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428560757 |
| Proposition 65 | Cancer and Reproductive Harm |