
Optyma™, OP-MGZE038MTA06G
114X8007
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R134a, Compressor power supply [V]: 230/1/50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™
114X8007
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ022-5 |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | D3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MGZE038MTA06G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan current @ 50Hz [A] | 0.36 A |
| Fan power consumption @ 50Hz [W] | 80 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
| Liquid line connection [in] | 3/8 in |
| Low value of voltage range at 60Hz [V] | 220 V |
Characteristic | Value |
|---|---|
| Material Description | OP-MGZE038MTA06G (MTZ22-230V BLU) |
| Model number | OP-MGZE038MTA06G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A06 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9)BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
| Refrigerants | R134aR404AR407CR507A |
| SCIP dossier no. | 6c56ccb1-c9e9-47d9-9489-6e9fd09c9929 |
| SCIP dossier product name | OPTYMA SPARE-11 |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 1/2 in |
| Technology | Reciprocating |
| Version | A06 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85.6 Kilogram |
| Net weight | 80.6 Kilogram |
| Volume | 224.87 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428560764 |
| Proposition 65 | Cancer and Reproductive Harm |