Danfoss logo
OP-MCGC006FRA04G - OP-MCGC007FRA04G - OP-MCGC008FRA04G

Optyma™, OP-MCGC008FRA04G

114X0227

Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A; R1234yf, Compressor power supply [V]: 230/1/50
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]420 m³/h
ApplicationsMBP
ApprovalCEEAC
CE markYes
China RoHS complianceOut of scope
Compressor modelFR8.5GX
Compressor power supply [V]230/1/50
Condenser typeBG_2
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-MCGC008FRA04G
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeG
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]200.000 mm
Fan current @ 50Hz [A]0.19 A
Fan current @ 60Hz [A]0.17 A
Fan power consumption @ 50Hz [W]27 W
Fan power consumption @ 60Hz [W]24 W
Fan power output @ 50Hz [W]5 W
Fan power output @ 60Hz [W]5 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]240 V
Fan voltage @ 50Hz (max) [V] [Min]220 V
Fan voltage @ 60Hz (max) [V] [Max]240 V
Characteristic
Value
Fan voltage @ 60Hz (max) [V] [Min]220 V
Frequency [Hz]50 Hz
High value of nominal voltage at 60Hz [V]240 V
Liquid line connection [in]1/4 in
Low value of voltage range at 60Hz [V]220 V
Material DescriptionOP-MCGC008FRA04G
Model numberOP-MCGC008FRA04G
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A04
REACH Candidate List substancesNo
Receiver approvalUL
RefrigerantsR134aR513AR1234yf
Segment usageMedium Back Pressure
Sound power @ 50Hz [db(A)]56 dBA
Speed PlatformFixed-speed
Suction connection size [in]5/16 in
TechnologyReciprocating
VersionA04
Voltage 50Hz [V]220 V
Voltage 50Hz [V] [Max]240 V

General specifications

Characteristic
Value
Gross weight19.442 Kilogram
Net weight19 Kilogram
Characteristic
Value
Volume52.881 Liter
EAN/UPC5702428566131