
Optyma™, SC12/12GXT2
114G6780
Segment usage: Medium Back Pressure, Refrigerants: R134a; R513A, Compressor power supply [V]: 230/1/50
114G6780
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 900 m³/h |
| Applications | LBP |
| Approval | CEEAC |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | SC12/12G |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | BG_6 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | SC12/12GXT2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 300.000 mm |
| Fan cowl/grill type | Cowl |
| Fan current @ 50Hz [A] | 0.48 A |
| Fan current @ 60Hz [A] | 0.42 A |
| Fan diameter [mm] | 300 mm |
| Fan power consumption @ 50Hz [W] | 23 W |
| Fan power consumption @ 60Hz [W] | 62 W |
| Fan power output @ 50Hz [W] | 14 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| Identical product | 114G6380 |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 610.0 mm |
| Low value of voltage range at 60Hz [V] | 230 V |
| Material Description | SC12/12GXT2 CONDENS. UNIT |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | SC12/12GXT2 |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ T2 |
| REACH Candidate List substances | No |
| Receiver approval | CEEAC |
| Receiver volume [L] | 1.7 L |
| Refrigerants | R134aR513A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Total height [mm] | 350.0 mm |
| Version | T2 |
| VersionDescription | T2 : Optyma with receiver + stop valves |
| Voltage 50Hz [V] | 230 V |
| Voltage 50Hz [V] [Max] | 230 V |
| Width [mm] | 442.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 50.5 Kilogram |
| Net weight | 50.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 144.191 Liter |
| EAN/UPC | 5702428569699 |