
Electrical component, Capacitor
118U5193
Relay electrical
118U5193
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Relay electrical |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| Material Description | CAJ4492Y _ F1 KIT Capacitor and relay |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Capacitor |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 841768e7-5ff6-460b-ae55-fa8b7163a302 |
| SCIP dossier product name | OPTYMA SPARE-5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.25 Kilogram |
| Volume | 1.343 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428577564 |
| Proposition 65 | Cancer and Reproductive Harm |