Frequency converter, CDS103
116F6001
CDS103P15KT4E00HXC
116F6001
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| CE mark | No |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.17.37.1 |
| Contains batteries | No |
| Description | CDS103P15KT4E00HXC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I6(c)6(a)-I |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CDS103P15KT4E00HXC-Indust |
| Model number | CDS103P15KT4E00HXC |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS103 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b11e771e-3e87-4fab-b809-01aaedafa757 |
| SCIP dossier product name | CDS103 |
| U.S. EPA label | Out of scope |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.07 Kilogram |
| Net weight | 14.352 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 91.187 Liter |
| EAN/UPC | 5715255153528 |