Frequency converter, Filter
116B9008
116B9008
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes without exemptions |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | EMC Filter CDS103 RFI00504E001-Single |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Filter |
| REACH Candidate List substances | No |
| U.S. EPA label | Out of scope |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.894 Kilogram |
| Net weight | 0.851 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4004 Cubic centimeter |
| EAN/UPC | 5715255140566 |