
Frequency converter, CDS203
116B9001
CDS203 - Panel mounting kit
116B9001
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | CDS203 - Panel mounting kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Panel Mounting Brackets for CDS203 FS2 |
| Model number | CDS203-Panel Mounti |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS203 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.712 Liter |
| EAN/UPC | 5715162722176 |