
Industrial kit, B045
077B7354
Type designation: Industrial kit, Packing format: Industrial pack, Quantity per packing format: 100
077B7354
Product specifications
Characteristic | Value |
|---|---|
| Adjusting position | Fixed |
| Approval | CE |
| Capillary tube length [mm] | 440 mm |
| CE mark | Yes |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| In scope of WEEE | No |
| Material Description | Thermostat 077B Industrial kit 100pc/box |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
Characteristic | Value |
|---|---|
| Product line | Appliance Controls |
| Product name | Industrial kit |
| Product Type | B045 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| Type designation | Industrial kit |
| Warm cut-in [°C] | 7.3 °C |
| Warm cut-out [°C] | 3.3 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.083 Kilogram |
| Net weight | 0.069 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.236 Liter |
| EAN/UPC | 5702428518048 |