Danfoss logo
dfb_145b1930_29_31

EvoFlat MSS A, Bottom, 55 kW, Brazed copper, Type 3

145B1931

Danfoss EvoFlat MSS A3, 55kW, 22,5 l/min for floor heating, with DHW circulation
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Additional informationDHW CirculationSafety functionZone valve actuator
Application typeDirect Heating with mixing loop & Instantaneous DHW
China RoHS complianceOut of scope
Connection direction primaryBottom
Contains batteriesNo
Cover materialWhite-lacquered In wall
Cover optionExtra
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]153 mm
Depth without cover [mm]150 mm
DescriptionDanfoss EvoFlat MSS A3, 55kW, 22,5 l/min for floor heating, with DHW circulation
DG Indicator ProfileContains Liquids
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW capacity [kW] [Min]37 kW
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW HEX typeXB06H+ 60
DHW pipe sizeØ18
DHW re-circulation pump brandWilo
DHW re-circulation pump typeYONOS PARA Z15/7 RK
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Characteristic
Value
Floor heating circuit - pump brandWilo
Floor heating circuit - pump typeWilo Yonos Para 15/6
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeThermostatic + Differential pressure
Heating controller nameFTC
Heating pump brandWilo
Heating pump typeYONOS PARA RS 15/6
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialCopper
Insulation materialWithout
Material DescriptionEvoFlat MSS A3 TWA w/HTC Circ.
Mixing circuit - controlThermostat
Number of households [Min]1
Package depth [mm]600 mm
Package height [mm]160 mm
Package width [mm]800 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeEvoFlat MSS A
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 3
Supply temperature construction [˚C]95 °C

General specifications

Characteristic
Value
Gross weight18.9 Kilogram
Net weight17.7 Kilogram
Volume84.525 Liter
Characteristic
Value
EAN/UPC5702428524766
Proposition 65Cancer and Reproductive Harm