Danfoss logo
Pressure transmitter, DST P1XX, Round Packard, 7/16-20 UNF

Pressure transmitter, DST P110, 0 bar - 48.3 bar, 0 psi - 700 psi

075G4095

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-J236-C2BF08-0

Product specifications

Characteristic
Value
- commonPin A
+ outputPin C
+ supplyPin B
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
ApprovalC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical connectionRound Packard Metri-Pack
Electrical connection size3 pin
Electrical connection standard150.2 SERIES
Electrical Connector ColorBlack
Enclosure rating IPIP69K
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fault signal level97.00
High Clipping Level95.00
Housing material304L
Identical product075G1118
In scope of WEEEYes
Low Clipping level5.00
Material DescriptionSensor DST P110 Ratio (0- 700PSI SG )
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-40 °C
Characteristic
Value
Output signalRatio metric
Overload pressure max. [bar]193.1 bar
Overload pressure max. [psi]2800 psi
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size7/16-20
Pressure connection standardSAE J513 45° flare
Pressure connection typeUNF
Pressure Male/FemaleFemale
Pressure range [bar] [max]48.30 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]700.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceSealed gauge
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P110
Pulse-snubberNo
Quantity per packing format60 pc
Ratiometric of Vsupply [%] [max]90.0 %
Ratiometric of Vsupply [%] [min]10.0 %
REACH Candidate List substancesNo
Response time max. [ms]2 ms
Specification keyDST P110-J236-C2BF08-0
Supply voltage [V] DC5.00 V
TEB inside CTR ±FS [%]3.00 %
UL markYes
Wetted part material304L 316L

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.062 Kilogram
Volume0.086 Liter
Characteristic
Value
EAN/UPC5702424495473
Proposition 65No significant risk