
Connector, Coil
LCA382F007C
Coil for SV-HG1, A22-1B17BSM-1, Rated voltage:AC220~240V 1 phase 50/60Hz
LCA382F007C
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Coil for SV-HG1, A22-1B17BSM-1, Rated voltage:AC220~240V 1 phase 50/60Hz |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, COIL ASSY,SOLENOID SV-HG1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Coil |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.491 Cubic decimeter |
| EAN/UPC | 5702424660574 |