
Connector, Valve
LCA382A018
Valve ASSY of SV-OIL1-2, Connection size:inlet Φ6.35 outlet Φ6.35
LCA382A018
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Valve ASSY of SV-OIL1-2, Connection size:inlet Φ6.35 outlet Φ6.35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, VALVE ASSY,S(OIL) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Kilogram |
| Net weight | 1.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 36.72 Liter |
| EAN/UPC | 5702424659899 |