
Connector, Valve
LCA381A004
Service valve for high pressure side service port or middle pressure side service port or oil servise port, FCV-B2CSM-1, Connection size:inlet Φ6.35 outlet Φ6.35
LCA381A004
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Service valve for high pressure side service port or middle pressure side service port or oil servise port, FCV-B2CSM-1, Connection size:inlet Φ6.35 outlet Φ6.35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, HP SERVICE VALVE ASSY |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 487.5 Cubic centimeter |
| EAN/UPC | 5702424660420 |