
Tank, Oil separator
LCA354A010
Oil separator, Connection size:inlet Φ12.7 outlet Φ9.52
LCA354A010
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Oil separator, Connection size:inlet Φ12.7 outlet Φ9.52 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, SEPARATOR,OIL |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Oil separator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4 Kilogram |
| Net weight | 3.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 26.22 Liter |
| EAN/UPC | 5702424660116 |