Condensing Units Accessories & Spare parts, Compressor
LCA201A003B
Compressor
LCA201A003B
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Compressor |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, COMPRESSOR ASSY |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | MTH |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 33a0c068-2c47-4945-95d7-51cc20135e7b |
| SCIP dossier product name | OPTYMA SPARE-15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49 Kilogram |
| Net weight | 44 Kilogram |
| Volume | 170.544 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162509661 |
| Proposition 65 | Cancer and Reproductive Harm |