
Condenser, E5
119-8727
Condenser
119-8727
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONDENSER AC E5 060T/3R/3/8""S 10F |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | E5 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.575 Kilogram |
| Net weight | 15.185 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 156.003 Liter |