
Condenser, P3
119-8725
Condenser P3
119-8725
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser P3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - CONDENSER AC P3 128T/4R/3/8"C 10FPI |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | P3 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 54.325 Kilogram |
| Net weight | 53.957 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 461.489 Liter |