
Pack controller, AK-PC 651
080G0312
Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 18, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 080G0336
080G0312
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.003 |
| 1 Primary battery weight Kg | 0.003 |
| Analog inputs (AI) [pc] | 10 pc |
| Analog outputs (AO) [pc] | 4 pc |
| Application area | Capacity control |
| Approval | CECMIMEACGOST R |
| Battery qty | 1 |
| Battery type or Name | Lithium coin cell (CR1620) |
| Capacity control input | Pressure/ Temperature |
| Capacity control mode | PI |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication type | MODBUS |
| Compressor capacity mode | Step/ Speed/ PWM |
| Condenser control type | Pressure/ Temperature |
| Contains batteries | Yes |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 18 pc |
| Digital outputs (DO) [pc] | 15 pc |
| Display - option | On front. Option: MMIGRS2 |
| Display on front | Yes |
| Division | 25 |
| Equipment | Incl. Connectors |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Fan capacity control | Step/ Speed |
| Fan control mode | PI |
| Frequency [Hz] | 50/60 Hz |
| Function | 1 Suction and 1 Condenser |
| Further information | Relays 5,6 solid state type |
| Material Description | DEL AK-PC 651, Control 230V LCD 2SSR |
| Mounting method | DIN rail |
| Number of Compressors max. | 10 pc |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Multi pack |
| PFAS content [Yes/No] | No |
| Power consumption [W] | 12.0 W |
| Product accessories | Electron. control accessories |
| Product features | BuzzerCompressor safetyDischarge gas temp. safetyFan safetyFloating condenser pressureHeat recovery functionHigh pressure safetyLCD display built inLoad sheddingLow pressure safetyNight optimizationP0 optimizationReal time clockSuction gas temp. safety |
| Product group | Compressor/condenser control |
| Product Language | CroatianCzechDanishDutchEnglishFrenchGermanHungarianItalianPolishPortugueseRomaniaRussianSerbianSpanishTurkish |
| Product line | Electronic Controllers and Services |
| Product name | Pack controller |
| Product Type | AK-PC 651 |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 110 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.199 Kilogram |
| Net weight | 1.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.991 Liter |
| EAN/UPC | 5702428882705 |