BOCK, Heater, Crankcase heater
097B80847
Compressors spare parts, Set-oils.heat.140W 230V AC *EX, Legacy BOCK ID: 80847
097B80847
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG6 |
| Contains batteries | No |
| Description | Set-oils.heat.140W 230V AC *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80847 |
| Material Description | Set-oils.heat.140W 230V AC *EX |
Characteristic | Value |
|---|---|
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| type of component | heater |
| voltage of component | 230V AC |
| wattage of component | 140 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.382 Kilogram |
| Net weight | 1.382 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162553343 |