
Elec. expansion valve coil, ETS 5M
034G3878
Motor type: Bi-polar, Supply voltage [V] DC: 12, Used for product: ETS 5T; ETS 5M, Electrical connector: MC-RA3.5H04C-0001, Cable length [m]: 6
034G3878
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 236.22 in |
| Cable length [m] | 6.000 m |
| Class of Insulation | B |
| Coil resistance [Ohm] | 50.0 Ohm |
| Compatible Danfoss controllers | EKE100 |
| Contains batteries | No |
| Current range [A] | 0.24 A |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connector | MC-RA3.5H04C-0001 |
| Enclosure rating IP | IP67 |
| Material Description | ETS 5M Bi-polar coil 6.0m 4Pin M/ |
| Motor type | Bi-polar |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Parts Program name | ETS 5METS 5T |
| Power consumption [W] | 2.8 W |
| Product accessories | Electric valve accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Elec. expansion valve coil |
| Product Type | ETS 5M |
| Protection tube length [mm] | 5800.0 mm |
| Quantity per packing format | 12 pc |
| Serviceable | No |
| Supply voltage [V] DC | 12.00 V |
| Used for product | ETS 5METS 5T |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.271 Kilogram |
| Net weight | 0.21 Kilogram |
| Volume | 0.91 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255253082 |
| Proposition 65 | Cancer and Reproductive Harm |